??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BMF 10E-PS-D-2-SA1-S49
HELP_VARIABLE
Company
Balluff
Description
Magnetic field sensors
Bill of material
BALLUFF BMF 10E-PS-D-2-SA1-S49
VERF
Availability
Available
BC
Order code
BMF001Z
TC
Product identifier
BMF 10E-PS-D-2-SA1-S49
PX
Product view
40654_00
ICON
WEBINC
Product family
Tubular sensors
W
Weight
0.016 Kg
TRAFFIC
Customs number
85365019
TECH
Tech. Details
Tech. Detail
EDZ
DESCRIPT
Description
Special characteristics = Washdown, Dimension = Ø 10 x 32 mm, Principle of operation = Magnetic field sensor, Housing material = 1.4571 stainless steel, Switching output = PNP normally open (NO), Switching frequency = 10000 Hz, Operating voltage Ub = 10...30 VDC, Ambient temperature = -40...85 °C, IP rating = IP69K, Approval/Conformity = CE, UKCA, cULus, Ecolab, WEEE
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.